Zio lite

Zio Lite Wall Modules

Simple and easy installation for any application
  • Space temperature sensor with optional optional humidity or CO2 detection
  • Sylk enabled to save installation time
  • Simple two-wire, polarity insensitive bus simplifies wiring and frees up crucial inputs and outputs
  • Compatible with Spyder Sylk-enabled controllers and JADE Economizers
  • Sleek design with an easy-to-use interface
  • Models available with and without a display and with or without humidity and/or CO2
  • Integrated CO2 sensor allows for Demand Control Ventilation (DCV) to reduce building operating costs
  • Great for retrofits using just two existing wires
  • Advanced RTU retrofit solution integration
See Complete RTU Integration