Spyder Classic Controller
Delivers powerful control, day in and day out
- Select from standard size Spyder or Spyder Micro, which offers a smaller footprint and reduced I/O count
- Programmable to a wide variety of equipment types
- Service and wiring is fast and easy with removable terminal strips which enable wiring when the controller is mounted in hard-to-reach locations
- Color-coded input/output labels make connections and troubleshooting easy
- Internal real-time clock and DC power supply
- Optional integrated actuator saves installation time
- Compatible with existing sensors, Zio wall modules or TR20 series wall modules
Brochures
Catalogs
Case Studies
- > Children's Aid Society Case Study 67-7608
- > Northwest Museum of Arts & Culture Case Study 67-7576
- > Spyder Case Study - Sycamore School 63-9747
- > Morgan Building Case Study 67-7407
- > San Diego Natural History Museum Case Study 67-7408
- > Village of Boys Town Case Study 67-7252
- > Duke Realty Case Study 67-7411