Building Automation Systems
With both Honeywell WEBs-N4 and WEBs-AX, Honeywell has the Niagara Framework-based building management solution (BMS) that takes all aspects of your building and occupant needs into consideration to maximize energy efficiency and make management of your facility simpler and more user-friendly. Add the power of Spyder® or Stryker controllers, and you'll have the versatility to choose from a collection of best-in-class control products ready to evolve and meet all of your HVAC, lighting and security needs. Honeywell's scalable solutions are designed to meet current and future demand.
To learn more about WEBs building management systems, check out our video to the right.
Cloud-Based Light Commercial Control
- Monitor and troubleshoot light commercial buildings from anywhere at anytime
- Operate more efficiently by remotely diagnosing problems and providing preventive maintenance
- Handle issues before your customers are even aware of them
- Grow customer satisfaction and retain service contracts
- When you do need to get in the truck, you’ll make one trip instead of several
- The efficiencies let you service more buildings without adding staff
- The ideal solution for all your light commercial customers
- Product Resources for LCBS Connect™
The Savings Are Through The Roof
- Cut energy costs and increase equipment life by integrating Honeywell’s Advanced RTU Retrofit Solution
- Optimizes energy usage
- Easy to install
- Reduces equipment wear and tear
- Cuts energy costs for a fast payback
- Compliance with Title 24 and IECC2015 and other utility incentive programs
- Product Resources for Advanced RTU Retrofit Solution
Advanced Visualization & Navigation
- Bold, intuitive interface using modern UX framework and design language (HTML5)
- End users get maximum control of their data and decisions
- Advanced charting and visualization
- Highly secure with Role-Based Access Control (RBAC)
- Easily customized, real-time dashboards
- Built-in search function
- Data cleansing capabilities
- Workbench workflow improvements
- WEBs-AX to WEBs-N4 station migration tool
- Product Resources for WEBs-N4 Software Platform
Best in class features for streamline building management
- Can be used as an Access Point or Client thanks to Wi-Fi connectivity
- Easily access the licenses and stations needed to replace bad hardware controllers on your microSD card
- Flexible capacitive licensing allows for competitive pricing
- 1GHz processor with 1 GB RAM and 4 GB Flash storage means faster processing and more space
- USB Flash drive backs up and stores stations
- Part numbers are now based on Devices & Points instead of resources
- Includes standard drivers (BACnet, LON, Modbus, SNMP and KNX)
- Product Resources for WEB-8000 Controller
One control system for simplified building management and monitoring
- Web-enabled building management system (BMS) for small to large facilities
- Open solution based on the NiagaraAX platform which allows integration with products from different manufacturers using different communication protocols
- One control system for HVAC, security, access control, surveillance, lighting and metering without added software
- Web-enabled user interface eliminates need for additional workstations
- Saves energy by coordinating all energy-consuming loads in a building
- RedLINK driver allows communication to Prestige IAQ and VisionPro thermostats.
- Product Resources for WEBs-AX Automation Controllers
Reduce complexity of managing building systems
- Manage small-to-large building HVAC automation systems from a single interface
- Manage remotely through an Internet connection
- Easily integrates with existing controllers and equipment
- Supports up to 120 Lon HVAC controllers
- Alarms, Schedules and Trends to completely manage building automation system
- User profiles to control access privileges
- Product Resources for WebVision Building Manager
Intricate control made simple
- Ideal for small buildings and multi-tenant facilities
- Monitor and control up to 20 thermostats from a web browser
- Remote monitoring and alarm email notification
- Assigned control & trending
- Customizable floor plan graphics
- Occupancy detection & override button
- Economizer relay integration & 365-day scheduling
- Override button and outside air temperature lockouts
- Product Resources for WebStat Controller
Delivers powerful control, day in and day out
- Select from standard size Spyder or Spyder Micro, which offers a smaller footprint and reduced I/O count
- Programmable to a wide variety of equipment types
- Service and wiring is fast and easy with removable terminal strips which enable wiring when the controller is mounted in hard-to-reach locations
- Color-coded input/output labels make connections and troubleshooting easy
- Internal real-time clock and DC power supply
- Optional integrated actuator saves installation time
- Compatible with existing sensors, Zio wall modules or TR20 series wall modules
- Product Resources for Spyder Controller
Complete With WEBs-N4 Configuration
- Built-in configurations for quick installation
- Supports both LonWorks and BACnet protocols
- Configurable for stand-alone, WEBs-AX or WEBs-N4 system applications
- Can be configured for Zio® and Zio Plus wall modules
- Built on the Spyder hardware
- Custom terminal labels and wiring diagrams are created right on the device
- Ability to create sensor tables so you can reuse existing sensors during retrofit jobs
- Build accessory loops by adapting unused inputs and outputs to handle other jobs, like running fans
- Product Resources for Stryker Controller